CubeMars Outrunner Torque Motors deliver high torque density and precision for robotics and automation. Featuring integrated Hall sensors for accurate, contactless position feedback and a unique heat dissipation design, these BLDC motors ensure reliable performance and easy installation. With peak torque up to 11Nm and compact form factors, the R Series is ideal for AGV, AMR, and exoskeleton applications requiring robust power, low cogging torque, and flexible mounting options.
• 48V Exoskeleton Robot Motor with& Hall Sensor-KV110
• Integrated with hall sensors, Edeg120±20°
• Special heat dissipation design
• Low cogging torque&rotor inertia
• Max torque 11Nm
• 48V Exoskeleton Robot Motor with Hall Sensor-KV110
• Integrated with hall sensors, Edeg120±20°
• Special heat dissipation design
• Low cogging torque,rotor inertia
• Max torque 4Nm
• 48V Exoskeleton Robot Motor with Hall Sensor-KV115
• Integrated with hall sensors, E-deg120±20°
• Special heat dissipation design
• Low cogging torque&rotor inertia
• Max torque 2.3Nm