the entirely redesigned RO Series
UNVEILING A
NEW ICON
ULTRA-LOW COGGING TORQUE
50


LARGE HOLLOW
THROUGH-HOLE DESIGN

The CubeMars RO60 KV115 is a newly launched frameless outrunner torque motor in the RO series, equipped with built-in Hall sensors as standard. It is specifically engineered for high-performance applications such as robotic joints, exoskeletons, collaborative robot arms(cobot), medical devices, and aerospace systems.
Operating at a rated voltage of 48 V, this motor features an ultra-low cogging torque design and a large-diameter hollow shaft, enabling flexible shaft replacement and versatile mounting configurations (e.g., direct integration with gearboxes, wiring through the center, or drive shaft pass-through). Integrated Hall and temperature sensors provide precise rotor position feedback and real-time thermal monitoring for enhanced control accuracy and system safety.
With a continuous torque of 0.8 N·m (peak torque up to 2.4 N·m) and a total weight of only 248 g, the RO60‑KV115 delivers exceptional responsiveness and stability in space-constrained robotic platforms.
Motor Dimensions: Φ73.8 × 23 mm
Weight: 248 g
Peak Torque: 2.4 N·m
No-Load Speed: 5520 rpm
Ultra-Low Cogging Torque: Cogging torque reduced by ~50% compared to similar-class motors, ensuring smoother low-speed operation and improved motion control fidelity
Large Hollow Bore Design: Supports a larger hollow shaft to accommodate diverse structural needs, including cable routing, drive shafts, and direct connection to gear reducers.
Integrated Hall + Temperature Sensors: Enables accurate commutation and real-time thermal protection, boosting system reliability and safety
Compact & Lightweight: Weighing only ~248 g, ideal for high-performance robotic joints and applications with strict space and weight constraints
Broad Application Compatibility: Suitable for exoskeletons, collaborative arms, medical robots, quadrupedal robots, inspection AGVs, and more
RO60 KV115 Standard-with-hall Frameless Outrunner Torque Motor ×1
Certificate of Conformance ×1




| RO60 KV 115 Standard Version |
![]() |
| RO60 KV115 Lite Version |
![]() |
| RO60 KV 115 Standard Version | |||
| Application | CobotArm | Insulation Class | F |
| Driving Way | FOC | Insulation High-Voltage | 500V |
| Operation Ambient Temperature | -20℃~50℃ | Insulation Resistance | 10MΩ |
| Winding Type | star | Cogging Torque | 15N.mm |
| Pole Pairs | 14 | Inertia | 1161gcm² |
| Maximum Torque Weight Ratio | 9.68Nm/kg | Weight | 248g |
| Rotor Weight | 105g | Stator Weight | 143g |
| Hall Temperature Sensor Wire | 30#AWSiliconeWire100±5mm Tinning5±2mm | Lead-Out | Three-PhaseMotorLead-Out: EnameledWireStraightOut 100±5mmTinned5±2mm |
| Three-Phasewire | 3mm | ||
| RO60 KV115 Lite Version | |||
| Application | CobotArm | Insulation Class | F |
| Driving Way | FOC | Insulation High-Voltage | 500V |
| Operation Ambient Temperature | -20℃~50℃ | Insulation Resistance | 10MΩ |
| Winding Type | star | Cogging Torque | 15N.mm |
| Pole Pairs | 14 | Inertia | 800gcm² |
| Rotor Weight | 70g | Weight | 195g |
| Maximum Height of Enameled WireBulge | 5mm | Stator Weight | 125g |
| Three-Phasewire | 3mm | Lead-Out | Three-PhaseMotorLead-Out: EnameledWireStraightOut 100±5mmTinned5±2mm |
| Electric Parameters | |||
| Rated Voltage | 48V | Ke | 8.28V/krpm |
| No-Load Speed | 5520rpm | Phase To Phase Resistance | 300mΩ |
| Rated Torque | 0.8Nm | Phase To Phase Inductance | 395μH |
| Rated Speed | 4200rpm | Km | 0.17Nm/√W |
| Rated Current | 8.5ADC | Mechanical Time Constant | 2.86ms |
| Peak Torque | 2.4Nm | Electrical Time Constant | 1.32ms |
| Peak Current | 40ADC | Kt | 0.094Nm/A |
| Kv | 115rpm/V | ||

| category | Model | Rated Voltage (V) | Rated Power (W) | Rated Torque (Nm) | Rated Current (A) | Rated Speed (RPM) | Peak Torque (Nm) | Peak Current (A) | No-load Speed (RPM) | Phase to Phase Resistance (mΩ) | Phase to Phase Inductance (μH) | Pole Pairs | Weight (G) | Size (diameter *length) MM | Hall Sensor | Temperature Sensor | Operation |
| RO Series Frameless Outrunner Torque Motor | RO100 KV55-Standard-with-hall | 48 | 838 | 4 | 20 | 2000 | 12 | 62 | 2550 | 143 | 137 | 21 | 710 | Ф113.5*36.2 | Yes | Yes | |
| RO Series Frameless Outrunner Torque Motor | RO100 KV55 Lite without hall | 48 | 838 | 4 | 20 | 2000 | 12 | 62 | 2550 | 143 | 137 | 21 | 525 | Ф108.3*28 | No | No | |
| RO Series Frameless Outrunner Torque Motor | RO80 KV105-Standard-with-hall | 48 | 490 | 1.3 | 15 | 3600 | 4 | 50 | 5040 | 120 | 103 | 21 | 352 | Ф92.6*26.4 | Yes | Yes | |
| RO Series Frameless Outrunner Torque Motor | RO80 KV105 Lite without hall | 48 | 490 | 1.3 | 15 | 3600 | 4 | 50 | 5040 | 120 | 103 | 21 | 265 | Ф88.6*17.7 | No | No | |
| RO Series Frameless Outrunner Torque Motor | RO60 KV115-Standard-with-hall | 48 | 352 | 0.8 | 8.5 | 4200 | 2.4 | 40 | 5520 | 300 | 395 | 14 | 248 | Ф73.8*23 | Yes | Yes | |
| RO Series Frameless Outrunner Torque Motor | RO60 KV115 Lite without hall | 48 | 352 | 0.8 | 8.5 | 4200 | 2.4 | 40 | 5520 | 300 | 395 | 14 | 195 | Ф70.5*15 | No | No | |
| RO Series Frameless Outrunner Torque Motor | RO40 KV140 Lite | 24 | 51 | 0.2 | 2.85 | 2450 | 0.6 | 11.6 | 3400 | 1700 | 580 | 14 | 60 | Ф46.3*13 | No | No | |
| RO Series Frameless Outrunner Torque Motor | RO50 KV108 Lite | 24 | 66 | 0.3 | 3.4 | 2100 | 0.9 | 0.9 | 2600 | 1035 | 460 | 14 | 105 | Ф41.7*14.5 | No | No |