Cubemars - 17 Year Motor Manufacturer info@cubemars.com +86 13755649079
English
中文简体
English
日本語
Deutsch
Pусский
Quick Registration
Create your CubeMars account

 

Moment

RI80 Frameless motor with high torque density

CubeMars / Aug 16,2023

RI80 Frameless motor with high torque density, low noise operation, strong power!


RI80 V2.0,0.5mm clearance on the edge of stator for better intallation, Excellent copper fill factor to meet high torque density and dynamics.Hand winding for delicate performance.


In addition, RI80 V2.0 adopts curved permanent magnets, and BEMF Sinus motor design for easy control. RI80 rotor heightened version, the overall height of the rotor is increased by 3mm, which is convenient for the rotor and Hall sensor when the customer installs the Hall sensor.


The working environment temperature of RI80 is -40°C~85°C, and it can be flexibly adapted to various structural designs. It is often used in exoskeletons and collaborative robotic arms.


Next : Made for Exoskeletons: AK60-6 Robotic Motors
Previous : Designed for heavy-load-legged robots: R100 (Max torque 11Nm)
User name:
Anonymous
* E-mail:
* Name:
Phone:
Comments:
Verification code:
captcha
Warm prompt
Warm prompt
Please Sign In
Sign In
Sign Up
Forgot Password?
Warm prompt