Cubemars - 17 Year Motor Manufacturer info@cubemars.com +86 13755649079
English
English
中文简体
日本語
Deutsch
Français
한국어
Español
Pусский
Quick Registration
Create your CubeMars account

 

Moment
TABLE OF CONTENTS
Key Features of OpenExo
Modular Design: Build Your Own Exoskeleton
Multi-Level Control System
Comprehensive Open-Source Resources
Hardware Powered by CubeMars AK Series Robotic Actuators
Lower-Limb Exoskeleton
Upper-Limb Exoskeleton
Why Choose CubeMars AK Series Robotic Actuators
Educational Discount

OpenExo: Modular Open-Source Exoskeleton Powered by CubeMars Robotic Actuators

CubeMars / Aug 29,2025

Wearable robotic exoskeletons are transforming research in rehabilitation, robotics, and human performance. However, high development costs, long timelines, and complex technical requirements have limited access for many researchers. Traditional exoskeletons are often lab-bound and designed for specific applications, reducing flexibility for exploring new experiments.



OpenExo, developed by Northern Arizona University and published in Science Robotics (OpenExo: An open-source modular exoskeleton to augment human function | Science Robotics), breaks these barriers. This open-source, modular, untethered exoskeleton framework provides full access to software, electronics, motor hardware, and control strategies, enabling rapid experimentation and innovation.


openexo-modular-exoskeleton2.jpg


Key Features of OpenExo


openexo-modular-exoskeleton3.png


Modular Design: Build Your Own Exoskeleton


  • Hip, ankle, and elbow modules

  • Multi-joint combinations (e.g., hip + ankle)

  • Standardized interfaces for flexible assembly and different body types


Multi-Level Control System


  • Low-level: Open and closed-loop torque control

  • Mid-level: Gait phase estimation and finite state machine (FSM)

  • High-level: Custom strategies with Python GUI support for real-time control and biofeedback


Comprehensive Open-Source Resources

 

  • Full CAD designs, BOM, and PCB schematics

  • Bluetooth (BLE) data transmission for experiments

  • Detailed documentation via GitHub, ReadTheDocs, and official site


Hardware Powered by CubeMars AK Series Robotic Actuators

 

Lower-Limb Exoskeleton



Torque and pressure sensors, CAN bus communication

 

Upper-Limb Exoskeleton


  • Elbow: CubeMars AK60-6 V1.1 KV80 robotic acutator × 2 via Bowden cable


Torque and pressure sensors, CAN bus communication

 

Why Choose CubeMars AK Series Robotic Actuators

 

  • Compact, high-performance, and highly integrated actuators

  • High torque density for dynamic motion

  • Fast response for precise control


OpenExo combined with CubeMars AK series robotic acutator provides a reliable, modular, and fully open exoskeleton platform. It accelerates research, lowers entry barriers, and empowers scientists, engineers, and educators to explore innovative wearable robotics applications.


Educational Discount


Now, CubeMars has officially partnered with OpenExo, using the OpenExo open-source platform to build its own exoskeleton. Educational discounts are available through CubeMars.


OpenSource Code:GitHub - naubiomech/OpenExo: Open Source Exoskeleton


Related Articles
Which Parameters Matter for Quadruped Robot Motors? From “Able to Move” to “High-Performance Motion”
Which Parameters Matter for Quadruped Robot Motors? From “Able to Move” to “High-Performance Motion”
Quadruped robot motor selection: from torque to response speed. Real cases reveal key parameters for dynamic, industrial, and research scenarios.
Apr 14,2026
Creat powerful robotic chassis with CubeMars AK series actuator
Creat powerful robotic chassis with CubeMars AK series actuator
After attempting to incorporate a few AK80-9 actuators from CubeMars into a robotic arm project, YouTuber Nikodem Bartnik was forced to pivot to a different kind of project: a universal robotic chassis/platform. By using these high-power and high-precisio
Apr 13,2022
CubeMars is honored to be a prominent sponsor of ROBOCON 2024, jointly creating the future of robotics technology.
CubeMars is honored to be a prominent sponsor of ROBOCON 2024, jointly creating the future of robotics technology.
Shenzhen, China, January 24th — In order to support the vigorous development of China's robotics technology industry and cultivate a new generation of young engineers, CubeMars will attend the National Un
Jan 30,2024
Leave Message
User name
Anonymous
E-mail *
Name *
Phone
Comments
Verification code
captcha
Warm prompt
Warm prompt
Please Sign In
Sign In
Sign Up
Forgot Password?
Warm prompt