CubeMars G40 inrunner Gimbal Motor is designed for low-speed operation, high torque density, and tailored for applications in aerial photography, gimbal stabilizers, autonomous driving, and similar fields.
Key Features:
1. Large Hollow Structure: The motor is designed with a large hollow through-hole for easy integration of electrical slip rings, catering to diverse DIY requirements.
2. Compact and Practical Design: Considering its high-precision application scenarios, the motor is designed to be lightweight, with low rotational inertia, ensuring easy responsiveness.
3. Support for Multiple Control Modes: It supports both speed and position control modes, ensuring accurate control and significantly improving feedback response speed.
CubeMars G40 Motor Specifications:
- Rated Voltage: 16V
- Rated Current: 1.65A
- Rated Torque: 0.25Nm
- Rated Speed: 600rpm
- Motor Weight: 163g
For more detailed data, you can contact our online advisors.
Application | Gimbal,Radar | Insulation Class | H |
Driving Way | FOC | Insulation High-Voltage | 500V 5mA/2s |
Operation Ambient Temperature | -20℃~50℃ | Insulation Resistance | 500V 10MΩ |
Winding Type | Star | Phase | 3 |
Pole Pairs | 14 |
Electric Parameters-KV70 | |||
Rated Voltage(V) | 16 | Ke(V/krpm) | 15.00 |
No-Load Speed(rpm) | 1015 | Phase To Phase Resistance(mΩ) | 4500 |
Rated Torque(Nm) | 0.25 | Phase To Phase Inductace(μH) | 1800 |
Rated Speed(rpm) | 430 | Inertia(gc㎡) | 74 |
Rated Current(ADC) | 1.62 | Km(Nm/√W) | 0.0707 |
Peak Torque(Nm) | 0.5 | Mechanical Time Constant(ms) | 1.48 |
Peak Current(ADC) | 3.3 | Electrical Time Constant(ms) | 0.40 |
Kv(rpm/V) | 70 | Weight(g) | 107 |
Kt(Nm/A) | 0.150 | Maximum Torque Weight Ratio(Nm/Kg) | 4.67 |
Electric Parameters-KV210 | |||
Rated Voltage(V) | 16 | Ke(V/krpm) | 4.88 |
No-Load Speed(rpm) | 3120 | Phase To Phase Resistance(mΩ) | 500 |
Rated Torque(Nm) | 0.25 | Phase To Phase Inductace(μH) | 180 |
Rated Speed(rpm) | 2100 | Inertia(gc㎡) | 74 |
Rated Current(ADC) | 4.9 | Km(Nm/√W) | 0.0707 |
Peak Torque(Nm) | 0.75 | Mechanical Time Constant(ms) | 1.48 |
Peak Current(ADC) | 14.9 | Electrical Time Constant(ms) | 0.36 |
Kv(rpm/V) | 210 | Weight(g) | 107 |
Kt(Nm/A) | 0.050 | Maximum Torque Weight Ratio(Nm/Kg) | 7.01 |