Cubemars - 17 Year Motor Manufacturer info@cubemars.com +86 13755649079
English
English
中文简体
日本語
Deutsch
Français
한국어
Español
Pусский
Quick Registration
Create your CubeMars account

 

Cobot Motor

  • RI60 KV120
    RI60 KV120

    RI60

    • High torque density and powerful performance • Low cogging torque for smooth operation • Ultra-compact design saves space • Optional Hall sensor integration • Great for Exoskeleton, Cobot

    $98.9 ~ $113.9

    Buy now
  • RI50 KV100
    RI50 KV100

    RI50

    • High torque density with powerful output • Low cogging torque for smooth operation • Extremely compact design to save space • Optional Hall sensor integration

    $61.9 ~ $76.9

    Buy now
  • RI100 KV105
    RI100 KV105

    RI100

    • High torque density and powerful output • Low cogging torque for smooth, silky operation • Ultra-compact design to maximize space efficiency • Optional Hall sensor integration

    $148.9 ~ $163.9

    Buy now
  • RO100 KV55-Standard-with-hall
    RO100 KV55-Standard-with-hall

    RO100

    • Ultra-low cogging torque • Increased large hollow through-hole design • High adaptability, switch the shaft for versatile usage • Rated torque 4Nm • Equipped with Hall and temperature sensors • Mainly used in exoskeleton robots, collaborative robotic arms, as well as in medical and aerospace fields.

    $171.9

    Buy now
  • RI80 V2.0 KV75
    RI80 V2.0 KV75

    RI80 V2.0

    • High torque density and powerful output • Low cogging torque for smooth, silky operation • Ultra-compact design to maximize space efficiency • Optional Hall sensor integration

    $132.9 ~ $147.9

    Buy now
  • RI70 KV95
    RI70 KV95

    RI70

    • High torque density and powerful output • Low cogging torque for smooth, silky operation • Ultra-compact design to save valuable space • Optional Hall sensor integration

    $123.9 ~ $138.9

    Buy now
  • RO80 KV105-Standard-with-hall
    RO80 KV105-Standard-with-hall

    RO80

    • Ultra-low cogging torque design • Large hollow bore structure • Continuous torque output: 1.3 N·m • Highly integrated frameless outrunner architecture • Integrated Hall sensors and temperature sensor • Aluminum alloy housing for impact resistance and corrosion protection

    $114.9

    Buy now
  • RI115-PH KV40
    RI115-PH KV40

    RI115-PH

    • Potted frameless inrunner torque motor • Integrated Hall sensors and temperature sensor • Superior heat dissipation and high-temperature resistance • High structural stability with excellent vibration and shock resistance • High slot fill factor for efficient and stable performance • Lightweight and compact for easy installation

    $199.9

    Buy now
  • RI75-PH KV70
    RI75-PH KV70

    RI75-PH

    • Potting frameless inrunner torque motor • Integrated Hall sensors and temperature sensors • Superior thermal performance with high-temperature resistance • High structural stability, resistant to vibration and shock • High slot fill ratio for efficient and stable performance • Lightweight and compact for easy integration

    $138.9

    Buy now
  • RI85-PH KV85
    RI85-PH KV85

    RI85-PH

    • Potting frameless inrunner motor • Integrated Hall sensors and temperature sensors • Superior heat dissipation and high-temperature resistance • High structural stability with excellent vibration and shock resistance • High slot fill ratio for efficient and stable performance • Lightweight and compact for easy installation

    $147.9

    Buy now
  • RO60 KV115-Standard-with-hall
    RO60 KV115-Standard-with-hall

    RO60

    • Rated voltage 48V - KV115 • Ultra-low cogging torque • Increased large hollow through-hole design • High adaptability, switch the shaft for versatile usage • Rated torque 0.8Nm • Equipped with Hall and temperature sensors • Mainly used in exoskeleton robots, collaborative robotic arms, as well as in medical and aerospace fields.

    $85.9

    Buy now
Warm prompt
Warm prompt
Please Sign In
Sign In
Sign Up
Forgot Password?
Warm prompt