
CubeMars' GL series brushless DC motors are specifically designed for gimbal systems, featuring characteristics such as a large hollow structure, low cogging torque, lightweight, compact size, and low energy consumption, providing a smooth experience for your gimbal equipment.
Key Features:
1. Low Cogging Torque: Optimized for gimbal systems, the low cogging torque results in low torque ripple, providing delicate control and enhancing coordination with control systems.
2. Large Hollow Structure: With an oversized central aperture, it facilitates the passage of signal and power lines.
3. Compact Size, Lightweight: Despite being thin and lightweight, these motors offer substantial torque, making them suitable for various applications such as photography equipment, handheld gimbals, aerial pods, autonomous driving, laser scanners, and more.
4. Targeted Gimbal Electromagnetic Design: Low energy consumption and low noise make them suitable for prolonged operation. The titanium oxide coating ensures good overall sealing performance, providing excellent waterproof and dustproof effects.
GL40 KV70/210:
- Motor Weight: 107g
- Rated Voltage: 16V
- Rated Torque: 0.25Nm
- Stall/Peak Torque: 0.73Nm
- Waterproof and Dustproof Rating: IP45
CubeMars gimbal motor can also be paired with encoders and driver boards, compatible with various gimbal controllers for simplified control!






| Application | Gimbal, Radar | Insulation High-Voltage | 500V 5mA/2s |
| Driving Way | FOC | Insulation Resistance | 500V10MΩ |
| Operation Ambient Temperature | -20℃~50℃ | Phase | 3 |
| Winding Type | star | Pole Pairs | 14 |
| Insulation Class | H | ||
| Electric Parameters(KV70) | |||
| Rated Voltage (V) | 16 | Ke (V/krpm) | 15.00 |
| No-Load Speed (rpm) | 1015 | Phase To Phase Resistance (mΩ) | 4500 |
| Rated Torque (Nm) | 0.25 | Phase To Phase Inductance (μH) | 1800 |
| Rated Speed (rpm) | 430 | Inertia (g·cm²) | 74 |
| Rated Current (ADC) | 1.62 | Km (Nm/√W) | 0.070710678 |
| Peak Torque (Nm) | 0.5 | Mechanical Time Constant (ms) | 1.48 |
| Peak Current (ADC) | 3.3 | Electrical Time Constant (ms) | 0.40 |
| Kv (rpm/V) | 63.5 | Weight (g) | 107 |
| Kt (Nm/A) | 0.150 | Maximum Torque Weight Ratio (Nm/kg) | 4.67 |
| Electric Parameters(KV210) | |||
| Rated Voltage (V) | 16 | Ke (V/krpm) | 4.88 |
| No-Load Speed (rpm) | 3120 | Phase To Phase Resistance (mΩ) | 500 |
| Rated Torque (Nm) | 0.25 | Phase To Phase Inductance (μH) | 180 |
| Rated Speed (rpm) | 2100 | Inertia (g·cm²) | 74 |
| Rated Current (ADC) | 4.9 | Km (Nm/√W) | 0.070710678 |
| Peak Torque (Nm) | 0.75 | Mechanical Time Constant (ms) | 1.48 |
| Peak Current (ADC) | 14.9 | Electrical Time Constant (ms) | 0.36 |
| Kv (rpm/V) | 195 | Weight (g) | 107 |
| Kt (Nm/A) | 0.050 | Maximum Torque Weight Ratio (Nm/kg) | 7.01 |

| category | Model | Rated Voltage (V) | Rated Power (W) | Rated Torque (Nm) | Rated Current (A) | Rated Speed (RPM) | Peak Torque (Nm) | Peak Current (A) | No-load Speed (RPM) | Phase to Phase Resistance (mΩ) | Phase to Phase Inductance (μH) | Pole Pairs | Weight (G) | Size (diameter *length) MM | Operation |
| GL II Gimbal Motor | GL40 II KV82.5 | 16 | 19 | 0.25 | 1.88 | 697 | 0.68 | 5.22 | 1388 | 3000 | 1320 | 14 | 125 | Ф46.1*33.5 | |
| GL II Gimbal Motor | GL60 II KV28 | 16 | 10 | 0.6 | 1.56 | 153 | 1 | 2.75 | 448 | 5800 | 6000 | 28 | 276 | φ70.5*33.6 | |
| GL Gimbal Motor | GL30 KV290 | 12 | 16 | 0.08 | 2.13 | 1990 | 0.28 | 7.4 | 3060 | 1530 | 330 | 7 | 41 | Ф34.5*15.7 | |
| GL Gimbal Motor | GL35 KV100 | 16 | 13 | 0.15 | 1.3 | 815 | 0.46 | 4 | 1320 | 23600 | 2100 | 7 | 90 | Ф41.8*21 | |
| GL Gimbal Motor | GL40 KV70 | 16 | 12 | 0.25 | 1.62 | 430 | 0.5 | 3.3 | 1015 | 4500 | 1800 | 14 | 107 | Ф46.5*21.5 | |
| GL Gimbal Motor | GL60 KV25 | 24 | 20 | 0.6 | 1.35 | 310 | 1.75 | 4 | 516 | 5500 | 2720 | 14 | 230 | Ф69*22.3 | |
| GL Gimbal Motor | GL80 KV30 | 24 | 48 | 1 | 2.8 | 450 | 2.9 | 8.2 | 650 | 1800 | 1100 | 21 | 312 | Ф87*22.3 | |
| GL Gimbal Motor | GL80 KV60 | 24 | 106 | 1 | 5.6 | 1010 | 2.9 | 16.3 | 1300 | 450 | 270 | 21 | 315 | Ф87*22.3 | |
| GL Gimbal Motor | GL100 KV10 | 24 | 41 | 3 | 2.9 | 130 | 7.7 | 7.8 | 223 | 2650 | 2350 | 20 | 698 | Ф106.8*34.2 |