「 DW20-D 」
Integrated Drive. Built to Go Deeper
20 kgf Bollard Thrust | 350 m Depth Rating | Integrated ESC

Highly Integrated. Drive and Control in One Housing
An integrated motor drive and control design eliminates the need for an external ESC enclosure and complex wiring. Supports bidirectional control, with plug-and-play FOC and PWM control inputs

High-Thrust Performance. 20kgf Bollard Thrust
Delivering at least 20kgf of bollard thrust with fast, responsive power delivery, the DW20-D is built for demanding underwater operations, from heavy-load tasks to deep-water propulsion in strong currents

Rugged and Reliable. Rated to 350m
Precision-cast aluminum alloy housing provides strong corrosion and impact resistance. A dual-chamber sealing design with low-friction dynamic seals helps prevent sand and debris intrusion, enabling reliable operation at depths of up to 350m

High-Power Performance. 48V / 910W
With a 48V rated voltage and up to 910W of continuous power, the DW20-D delivers efficient power conversion and sustained, reliable thrust for demanding underwater operations

Easy Integration. Built for Multiple Underwater Platforms.
Designed for medium and large unmanned underwater platforms, the modular design simplifies installation and maintenance while allowing flexible integration with a wide range of vehicle configurations and propulsion systems