您好登录|注册会员
/
SW系列水下推进器专为无人水面与水下航行器提供高效、可靠的动力解决方案。产品采用全密封铝合金外壳,具备优异的耐腐蚀性、长寿命和免维护特性。高效导热材料实现水冷散热,保障持续稳定运行。最大工作深度可达30米,推力范围覆盖7kgf至17kgf,适用于ROV、无人艇、冲浪板等多种水上及水下应用场景,满足复杂环境下的动力需求。
¥3299
外观尺寸:Ф130.6*163.5mm
最大系泊推力:17kgf
适用水深:0-30m
最大持续功率:870W
¥1659
外观尺寸:Ф100*125.5mm
最大系泊推力:7kgf
最大持续功率:360W
¥2399
外观尺寸:Ф130.6*151.5mm
最大系泊推力:12kgf
最大持续功率:520W