您好登录|注册会员
/
AKE准直驱电机采用高精度行星齿轮箱与模块化电机设计,经过优化,实现更高承载能力和更轻重量。以AKE90-8为例,背隙控制在9弧分内,扭矩密度高达121 N.m/kg,动力强劲、控制精准且运行可靠。模块化结构及电机底部配有螺纹孔和通孔,支持灵活双向安装与便捷集成,广泛适用于外骨骼、机械臂及先进自动化应用场景。
¥839
电机尺寸:φ51×24.5mm
电机重量:140g
峰值扭矩:5.5 Nm
空载转速:330 rpm
¥1189
电机尺寸:φ61.2×22.5mm
电机重量:190g
峰值扭矩:7.5 Nm
空载转速:320 rpm
¥3388
电机尺寸:Ф107.5*43.5mm
电机重量:1400g
峰值扭矩:170Nm
空载转速:210rpm
¥2388
电机尺寸:Ф87*32mm
电机重量:570g
峰值扭矩:30Nm
空载转速:195rpm
¥1538
电机尺寸:φ69*25mm
电机重量:260g
峰值扭矩:12.5Nm
空载转速:240rpm
¥419 ~ ¥1119