Cubemars - 17 Year Motor Manufacturer info@cubemars.com +86 13755649079
English
English
中文简体
日本語
Deutsch
Français
한국어
Español
Pусский
Quick Registration
Create your CubeMars account

 

SW Series Underwater Thruster

  • SW7
    SW7

    SW7

    $239.9

    Buy now

    Dimensions:Φ100 × 125.5 mm

    Maximum Static Thrust:7 kgf

    Maximum Continuous Power:360 W

    Operating Depth:0–30 m

  • SW12
    SW12

    SW12

    $339.9

    Buy now

    Dimensions:Φ130.6 × 151.5 mm

    Maximum Static Thrust:12 kgf

    Continuous Rated Powe:520 W

    Operating Depth:0–30 m

  • SW17
    SW17

    SW17

    $469.9

    Buy now

    Dimensions:Φ130.6 × 163.5 mm

    Maximum Static Thrust:17 kgf

    Continuous Rated Power:870 W

    Operating Depth:0–30 m

Warm prompt
Warm prompt
Please Sign In
Sign In
Sign Up
Forgot Password?
Warm prompt