Cubemars - 17 Year Motor Manufacturer info@cubemars.com +86 13755649079
中文简体
Quick Registration
Create your CubeMars account

 

Robot Joint Module

  • AK10-9 V3.0 KV60
    AK10-9 V3.0 KV60

    AK10-9 V3.0

    • Highly integrated actuator • Selectable force control and servo drive modes • Dual input/output encoders • Rated torque 18Nm / peak torque 53Nm • Simple and reliable drive method

    $698.9 ~ $798.9

    Buy now
  • AK10-9 V2.0 KV60
    AK10-9 V2.0 KV60

    AK10-9 V2.0

    • Highly integrated actuator • Selectable force control and servo drive modes • Dual encoders (input and output) • Rated torque 18Nm / peak torque 48Nm • Maximum joint speed 26rad/s

    $698.9 ~ $798.9

    Buy now
  • AK80-9 V3.0 KV100
    AK80-9 V3.0 KV100

    AK80-9 V3.0

    • Peak torque of 22Nm • Smooth operation under high torque • One-click intelligent parameter identification • Seamless switching between servo and MIT dual modes • Adaptive PID configuration

    $479.9 ~ $579.9

    Buy now
  • AK80-8 KV60
    AK80-8 KV60

    AK80-8

    • Highly integrated robotic actuator • Selectable force control and servo control modes • Dual encoders (input and output) enable single-turn position memory on output shaft • Simple drive logic and control architecture • Ideal for exoskeleton joints, robotic arms, and AGV drivetrains

    $469.9 ~ $569.9

    Buy now
  • AK80-6 KV100
    AK80-6 KV100

    AK80-6

    • Classic high-integration robotic actuator • Designed for exoskeletons and quadruped robots • UART/CAN communication interface • No-load speed up to 800rpm

    $469.9 ~ $569.9

    Buy now
  • AK80-64 KV80
    AK80-64 KV80

    AK80-64

    • Highly integrated all-in-one actuator • Rated torque 48Nm / peak torque 120Nm • High peak torque output for demanding dynamic tasks • Dual control modes: force control and servo control • High power output

    $889.9 ~ $989.9

    Buy now
  • AK70-10 KV100
    AK70-10 KV100

    AK70-10

    • Highly integrated actuator design • Equipped with cross-roller bearing for high impact resistance • Simple and reliable drive architecture • Ideal for exoskeletons and quadruped robots

    $398.9 ~ $498.9

    Buy now
  • AK70-9 KV60
    AK70-9 KV60

    AK70-9

    • High integration with high torque density • Dual encoder system (input and output) • Features cross-roller bearing for high impact resistance • Supports servo and motion control modes • Simple and reliable drive architecture

    $398.9 ~ $498.9

    Buy now
  • AK60-6 V3.0 KV80
    AK60-6 V3.0 KV80

    AK60-6 V3.0

    • Integrated servo and motion control dual-mode drive • Simple and reliable driving architecture • Equipped with impact-resistant bearings for enhanced durability • New electromagnetic design delivers strong overload capability • High integration of encoder and driver

    $229.9 ~ $298.9

    Buy now
  • AK60-6 V1.1 KV80
    AK60-6 V1.1 KV80

    AK60-6 V1.1

    • Lightweight and compact, ideal for portable applications such as exoskeletons • Simple and reliable drive architecture • Highly integrated encoder and driver • Compact size with high torque output • Unit weight approximately 358g

    $298.9

    Buy now
  • AK45-36 KV80
    AK45-36 KV80

    AK45-36

    • More compact robotic actuator • Lightweight design with strong power output • Supports both servo and force control modes • Adaptive PID configuration • Ideal for compact applications such as humanoid wrist and ankle joints

    $149.9 ~ $185.9

    Buy now
  • AK45-10 KV75
    AK45-10 KV75

    AK45-10

    • More compact actuator • Lightweight design with strong power output • Supports both servo and motion control (MIT) modes • Adaptive PID configuration • Ideal for compact applications such as humanoid wrist joints

    $119.9 ~ $155.9

    Buy now
  • AK40-10 KV170
    AK40-10 KV170

    AK40-10

    • More compact actuator • Lightweight design with strong power output • Supports both servo and motion control (MIT) modes • Adaptive PID configuration • Ideal for compact applications such as humanoid wrist joints

    $99 ~ $135

    Buy now
Warm prompt
Warm prompt
Please Sign In
Sign In
Sign Up
Forgot Password?
Warm prompt