Hello!Please LoginSign In|Sign Up
/
• 24V 48V Robotic Dog Power-KV100
• High Torque Module • Highly Integrated • Applied to Exoskeleton, Quadruped Robotic Dog • UART CAN Interface
$398.9 ~ $498.9
• 24V Exoskeleton Module-KV80
• Small and easy to control • Highly Integrated with encoder and driver • Professionally applied for Exoskeleton
$298.9
• Highly integrated
• MIT power and servo control modes • Input & output dual encoders • Rated torque 18Nm • Peak torque 48Nm • Max speed 26rad/s
$698.9 ~ $798.9
• 6-12S Legged Robot Power-KV80
• Highly Integrated with encoder and driver • Rated Torque 48Nm • Peak Torque 120Nm • MIT control mode
$889.9 ~ $989.9
• 48V Joint & AGV Motor -KV60
• Highly integrated, driver to be choice • MIT and Servo control mode • Input & Output encoder • Long life time • Rated 10Nm • Joint motor for Legged Robot, Exoskeleton & Arm • AGV
$469.9 ~ $569.9
• Rated Voltage:24/48V
• Upgraded Gear and Driver
• Small and easy to control
• Highly Integrated with encoder and driver
• Ideal for Foot Robots, Exoskeleton Robots, AGV
• 48V Robotic Dynamic-KV100
• Large Torque • Highly Integrated • Applied to Exoskeleton, Quadruped Robotic Dog • UART CAN Interface
$479.9 ~ $579.9
$135.9
$185.9
• MIT power and servo control modes
• Input & output dual encoders
• Rated torque 18Nm
• Peak torque 53Nm
$798.9
• 48V Exoskeleton Robot Dynamic-KV100
$579.9
$155.9
$498.9