Cubemars - 17 Year Motor Manufacturer info@cubemars.com +86 13755649079
English
English
中文简体
日本語
Deutsch
Français
한국어
Español
Pусский
Quick Registration
Create your CubeMars account

 

Inspection AGV Motor

  • AKA10-9 KV60
    AKA10-9 KV60

    AKA10-9

    • High radial load capacity (adopting a brand-new structural design) • Robust and durable connector design (compatible with the new 2+5PIN connector) • Diverse control modes (enabling synchronous control of position, speed, and acceleration) • Isolated CAN port for stable communication • Excellent torque output performance and high torque density

    $798.9

    Buy now
  • AKA60-6 KV80
    AKA60-6 KV80

    AKA60-6

    • High Radial Load Capacity (Adopting a New Structural Design) • Robust and Durable Plug Design (Equipped with a New 2+5 PIN Plug) • Multiple Control Modes (Supporting Servo/MIT Modes) • Easy Debugging and Control (One-Click Motor Parameter Identification) • Wide Operating Voltage Range (Supporting 24V/48V)

    $298.9

    Buy now
  • AK60-39 V3.0 KV80
    AK60-39 V3.0 KV80

    AK60-39 V3.0

    • Innovative dual-encoder design, Strong anti-interference • Innovative dual encoder design for enhanced interference resistance • Rated torque 24Nm / peak torque 72Nm • Supports both servo and motion control modes • Parameters identification completed with one click via host computer • Capable of stable operation over extended periods • Uses impact-resistant bearings for increased durability

    $448.9

    Buy now
Warm prompt
Warm prompt
Please Sign In
Sign In
Sign Up
Forgot Password?
Warm prompt