Cubemars - 17 Year Motor Manufacturer info@cubemars.com +86 13755649079
English
English
中文简体
日本語
Deutsch
Français
한국어
Español
Pусский
Quick Registration
Create your CubeMars account

 

Hip Joint Motor

  • AKH70-48 V1.0 KV41
    AKH70-48 V1.0 KV41

    AKH70-48 V1.0

    • Highly Integrated Hollow Shaft Planetary Actuator Module • 7mm Hollow Bore Diameter - Allows Internal Cable Routing Through • Maximum torque density: 159 Nm/kg • Peak Torque 222Nm Total Weight 1396g • Dual 21-bit Encoders for Closed-Loop Control • Integrated Drive with FOC Support • Dual CAN Interfaces for Multi-Actuator Daisy-Chain Configurations

    $698.9

    Buy now
  • AK10-9 V3.0 KV60
    AK10-9 V3.0 KV60

    AK10-9 V3.0

    • Highly integrated actuator • Selectable force control and servo drive modes • Dual input/output encoders • Rated torque 18Nm / peak torque 53Nm • Simple and reliable drive method

    $698.9 ~ $798.9

    Buy now
  • AK80-64 KV80
    AK80-64 KV80

    AK80-64

    • Highly integrated all-in-one actuator • Rated torque 48Nm / peak torque 120Nm • High peak torque output for demanding dynamic tasks • Dual control modes: force control and servo control • High power output

    $889.9 ~ $989.9

    Buy now
  • AK10-9 V2.0 KV60
    AK10-9 V2.0 KV60

    AK10-9 V2.0

    • Highly integrated actuator • Selectable force control and servo drive modes • Dual encoders (input and output) • Rated torque 18Nm / peak torque 48Nm • Maximum joint speed 26rad/s

    $698.9 ~ $798.9

    Buy now
Warm prompt
Warm prompt
Please Sign In
Sign In
Sign Up
Forgot Password?
Warm prompt