Cubemars - 17 Year Motor Manufacturer info@cubemars.com +86 13755649079
English
English
中文简体
日本語
Deutsch
Français
한국어
Español
Pусский
Quick Registration
Create your CubeMars account

 

GL II Gimbal Motor

  • Cables
  • GL40 II KV82.5
    GL40 II KV82.5

    GL40 II

    $133.99

    Buy now

    Motor Dimensions:Ф46.1*33.5 mm

    Through-hole Diameter:Ø12.5 mm

    Weight:112 g

    Peak Torque:0.68 Nm

  • GL60 II KV28
    GL60 II KV28

    GL60 II

    $166.99

    Buy now

    Motor Dimensions:Φ70.5*33.6mm

    Through-hole Diameter:20mm

    Weight:276g

    Peak Torque:1Nm

  • S-LINK V1.0
    S-LINK V1.0

    S-LINK V1.0

    $39.9

    Buy now

    Communication Interfaces:UART, CAN, USB

    Operating Voltage:5V

    Dimensions:39.2 × 29.2 × 10 mm

    Weight:16g

Warm prompt
Warm prompt
Please Sign In
Sign In
Sign Up
Forgot Password?
Warm prompt