Cubemars - 16 Year Motor Manufacturer info@cubemars.com +86 13755649079
English
中文简体
English
日本語
Deutsch
Pусский
Quick Registration
Create your CubeMars account

 

GL II Gimbal Motor

  • GL40 II KV82.5
    GL40 II KV82.5

    GL40 II

    • Reduced cogging torque by 30% • Optimized electromagnetic design for high efficiency, low power consumption, and low noise • Integrated drive board solution • Central-hole drive board supporting both CAN and PWM protocols • Supports three control modes: MIT, speed-position, and speed • Hollow shaft design for easy internal wiring

    $133.99

    Buy now
  • GL60 II KV28
    GL60 II KV28

    GL60 II

    • Cogging torque reduced by 37.5% • Optimized electromagnetic design for high efficiency, low power consumption, and low noise • Integrated motor and driver board design • Hollow driver board supports both CAN and PWM communication • Supports three control modes: MIT, position-speed, and speed-only

    $166.99

    Buy now
  • S-LINK V1.0
    S-LINK V1.0

    S-LINK V1.0

    • Only supports GLII40,GLII60 motors • Records real-time motor status • Encoder data parameters setting

    $39.9

    Buy now
Warm prompt
Warm prompt
Please Sign In
Sign In
Sign Up
Forgot Password?
Warm prompt