Hello!Please LoginSign In|Sign Up
/
CubeMars Gimbal Motors provide efficient power for gimbal systems, offering low noise and precise control, widely used in cameras, aerial photography, stabilizers, and other equipment, enhancing stability and smooth operation.
$133.99
Motor Dimensions:Ф46.1*33.5 mm
Through-hole Diameter:Ø12.5 mm
Weight:112 g
Peak Torque:0.68 Nm
$166.99
Motor Dimensions:Φ70.5*33.6mm
Through-hole Diameter:20mm
Weight:276g
Peak Torque:1Nm
$50.99 ~ $75.99
Motor Dimensions:Ф34.5*15.7mm
Through Bore Diameter:6mm
Weight:41g
Peak Torque:0.28Nm
$54.99 ~ $79.99
Motor Dimensions:Ф41.8*21mm
Weight:90g
Peak Torque:0.46Nm
$72.99 ~ $97.99
Motor Dimensions:Ф46.5*21.5mm
Through Bore Diameter:8mm
Weight:107g
Peak Torque:0.5Nm
$108.99 ~ $133.99
Motor Dimensions:Ф69*22.3mm
Through Bore Diameter:20mm
Weight:230g
Peak Torque:1.75Nm
$181.99
Motor Dimensions:Ф87*22.3mm
Through Bore Diameter:30mm
Weight:312g
Peak Torque:2.9Nm
$272.99
Motor Dimensions:Ф106.8*34.2mm
Weight:698g
Peak Torque:7.7Nm
$72.99
Motor Weight:163g
Rated Voltage:16V
Rated Current:1.65A
Rated Torque:0.25Nm
$108.99
Motor Weight:472g
Rated Voltage:24V
Rated Current:3.1A
Rated Torque:0.6Nm
Rated Current:5.8A
Rated Torque:1Nm
Motor Weight:954g
Rated Current:2.4A
Rated Torque:3Nm
$39.9
Communication Interfaces:UART, CAN, USB
Operating Voltage:5V
Dimensions:39.2 × 29.2 × 10 mm
Weight:16g