Gimbal System

  • S-LINK V1.0
    S-LINK V1.0

    S-LINK V1.0

    $39.9

    Buy now

    Communication Interfaces:UART, CAN, USB

    Operating Voltage:5V

    Dimensions:39.2 × 29.2 × 10 mm

    Weight:16g

  • GL60 II KV28
    GL60 II KV28

    GL60 II

    $166.99

    Buy now

    Motor Dimensions:Φ70.5*33.6mm

    Through-hole Diameter:20mm

    Weight:276g

    Peak Torque:1Nm

  • GL40 II KV82.5
    GL40 II KV82.5

    GL40 II

    $133.99

    Buy now

    Motor Dimensions:Ф46.1*33.5 mm

    Through-hole Diameter:Ø12.5 mm

    Weight:112 g

    Peak Torque:0.68 Nm

  • G80
    G80

    G80

    $181.99

    Buy now

    Motor Weight:472g

    Rated Voltage:24V

    Rated Current:5.8A

    Rated Torque:1Nm

  • G60
    G60

    G60

    $108.99

    Buy now

    Motor Weight:472g

    Rated Voltage:24V

    Rated Current:3.1A

    Rated Torque:0.6Nm

  • G40
    G40

    G40

    $72.99

    Buy now

    Motor Weight:163g

    Rated Voltage:16V

    Rated Current:1.65A

    Rated Torque:0.25Nm

  • G100
    G100

    G100

    $272.99

    Buy now

    Motor Weight:954g

    Rated Voltage:24V

    Rated Current:2.4A

    Rated Torque:3Nm

  • GL100 KV10
    GL100 KV10

    GL100

    $272.99

    Buy now

    Motor Dimensions:​Ф106.8*34.2mm

    Through Bore Diameter:30mm

    Weight:698g

    Peak Torque:7.7Nm

  • GL35 KV100
    GL35 KV100

    GL35

    $54.99 ~ $79.99

    Buy now

    Motor Dimensions:Ф41.8*21mm

    Through Bore Diameter:6mm

    Weight:90g

    Peak Torque:0.46Nm

  • GL80 KV30
    GL80 KV30

    GL80

    $181.99

    Buy now

    Motor Dimensions:Ф87*22.3mm

    Through Bore Diameter:30mm

    Weight:312g

    Peak Torque:2.9Nm

  • GL60 KV25
    GL60 KV25

    GL60

    $108.99 ~ $133.99

    Buy now

    Motor Dimensions:Ф69*22.3mm

    Through Bore Diameter:20mm

    Weight:230g

    Peak Torque:1.75Nm

  • GL30 KV290
    GL30 KV290

    GL30

    $50.99 ~ $75.99

    Buy now

    Motor Dimensions:Ф34.5*15.7mm

    Through Bore Diameter:6mm

    Weight:41g

    Peak Torque:0.28Nm

  • GL40 KV70
    GL40 KV70

    GL40

    $72.99 ~ $97.99

    Buy now

    Motor Dimensions:Ф46.5*21.5mm

    Through Bore Diameter:8mm

    Weight:107g

    Peak Torque:0.5Nm

Warm prompt
Warm prompt
Please Sign In
Sign In
Sign Up
Forgot Password?
Warm prompt