Cubemars - 17 Year Motor Manufacturer info@cubemars.com +86 13755649079
English
English
中文简体
日本語
Deutsch
Français
한국어
Español
Pусский
Quick Registration
Create your CubeMars account

 

Elbow Joint Motor

  • AK10-9 V2.0 KV60
    AK10-9 V2.0 KV60

    AK10-9 V2.0

    • Highly integrated actuator • Selectable force control and servo drive modes • Dual encoders (input and output) • Rated torque 18Nm / peak torque 48Nm • Maximum joint speed 26rad/s

    $698.9 ~ $798.9

    Buy now
  • AK70-10 KV100
    AK70-10 KV100

    AK70-10

    • Highly integrated actuator design • Equipped with cross-roller bearing for high impact resistance • Simple and reliable drive architecture • Ideal for exoskeletons and quadruped robots

    $398.9 ~ $498.9

    Buy now
  • AK10-9 V3.0 KV60
    AK10-9 V3.0 KV60

    AK10-9 V3.0

    • Highly integrated actuator • Selectable force control and servo drive modes • Dual input/output encoders • Rated torque 18Nm / peak torque 53Nm • Simple and reliable drive method

    $698.9 ~ $798.9

    Buy now
  • AK40-10 KV170
    AK40-10 KV170

    AK40-10

    • More compact actuator • Lightweight design with strong power output • Supports both servo and motion control (MIT) modes • Adaptive PID configuration • Ideal for compact applications such as humanoid wrist joints

    $99.9 ~ $135.9

    Buy now
  • AK45-36 KV80
    AK45-36 KV80

    AK45-36

    • More compact robotic actuator • Lightweight design with strong power output • Supports both servo and force control modes • Adaptive PID configuration • Ideal for compact applications such as humanoid wrist and ankle joints

    $149.9 ~ $185.9

    Buy now
  • AK45-10 KV75
    AK45-10 KV75

    AK45-10

    • More compact actuator • Lightweight design with strong power output • Supports both servo and motion control (MIT) modes • Adaptive PID configuration • Ideal for compact applications such as humanoid wrist joints

    $119.9 ~ $155.9

    Buy now
  • AKH70-16 V1.0 KV41
    AKH70-16 V1.0 KV41

    AKH70-16 V1.0

    • Highly Integrated Hollow Shaft Planetary Actuator Module • 7mm Hollow Bore Diameter - Allows Internal Cable Routing Through • Maximum torque density: 88.74 Nm/kg • Peak Torque 85Nm Total Weight 879g • Dual 21-bit Encoders for Closed-Loop Control • Integrated Drive with FOC Support • Dual CAN Interfaces for Multi-Actuator Daisy-Chain Configurations

    $598.9

    Buy now
Warm prompt
Warm prompt
Please Sign In
Sign In
Sign Up
Forgot Password?
Warm prompt