Cubemars - 16 Year Motor Manufacturer info@cubemars.com +86 13755649079
English
中文简体
English
日本語
Deutsch
Pусский
Quick Registration
Create your CubeMars account

 

Cobot Motor

  • RO60 KV115-Standard-with-hall
    RO60 KV115-Standard-with-hall

    RO60

    • Rated voltage 48V - KV115 • Ultra-low cogging torque • Increased large hollow through-hole design • High adaptability, switch the shaft for versatile usage • Rated torque 0.8Nm • Equipped with Hall and temperature sensors • Mainly used in exoskeleton robots, collaborative robotic arms, as well as in medical and aerospace fields.

    $85.9

    Buy now
  • RI85-PH KV85
    RI85-PH KV85

    RI85-PH

    • Potting Frameless Inrunner Torque Motor • High Temperature Resistant • High Fill Factor for Efficiency and Stability • Equipped with Hall Sensors • Ideal for Joint of Robotic Arms and Robots

    $147.9

    Buy now
  • RI75-PH KV70
    RI75-PH KV70

    RI75-PH

    • Potting Frameless Inrunner Torque Motor • High Temperature Resistant • High Fill Factor for Efficiency and Stability • Equipped with Hall Sensors • Ideal for Joint of Robotic Arms and Robots

    $138.9

    Buy now
  • RI115-PH KV40
    RI115-PH KV40

    RI115-PH

    • Potted internal-rotor motor • Integrated Hall sensor and temperature sensor • Excellent heat dissipation performance and high temperature resistance • High structural stability, resistance to vibration and impact • High slot fill factor, efficient and stable performance • Lightweight and compact, easy to install1.

    $199.9

    Buy now
  • RO80 KV105-Standard-with-hall
    RO80 KV105-Standard-with-hall

    RO80

    • Rated voltage 48V - KV105

    • Ultra-low cogging torque

    • Increased large hollow through-hole design

    • High adaptability, switch the shaft for versatile usage

    • Rated torque 1.3Nm

    • Equipped with Hall and temperature sensors

    • Mainly used in exoskeleton robots, collaborative robotic arms, as well as in medical and aerospace fields.

    $114.9

    Buy now
  • RI70 KV95
    RI70 KV95

    RI70

    • Voltage:24V-48V • Lower cogging torque for easy control • High torque density and dynamics • High precision control with 0.01° • Frameless Inrunner Motor • BLDC Motor • Flexible Adaptation to Various Structural Designs • Compact Size, Light Weight, Easy to Assemble • High Fill Factor

    $123.9 ~ $138.9

    Buy now
  • RI80 V2.0 KV75
    RI80 V2.0 KV75

    RI80 V2.0

    • High torque density, powerful driving force • Low cogging torque, smooth operation • Extremely compact, space-saving • High integration, flexible adaptation • Optional Hall sensor installation

    $132.9 ~ $147.9

    Buy now
  • RO100 KV55-Standard-with-hall
    RO100 KV55-Standard-with-hall

    RO100

    • Rated voltage 48V - KV55 • Ultra-low cogging torque • Increased large hollow through-hole design • High adaptability, switch the shaft for versatile usage • Rated torque 4Nm • Equipped with Hall and temperature sensors • Mainly used in exoskeleton robots, collaborative robotic arms, as well as in medical and aerospace fields.

    $171.9

    Buy now
  • RI100 KV105
    RI100 KV105

    RI100

    • Voltage:12V-48V • Lower cogging torque for easy control • High torque density and dynamics • High precision control with 0.01° • Frameless Inrunner Motor • BLDC Motor • Flexible Adaptation to Various Structural Designs • Compact Size, Light Weight, Easy to Assemble • High Fill Factor • Great for Exoskeleton, Cobot

    $148.9 ~ $163.9

    Buy now
  • RI50 KV100
    RI50 KV100

    RI50

    • Voltage:24V-48V • Lower cogging torque for easy control • High torque density and dynamics • High precision control with 0.01° • Frameless Inrunner Motor • BLDC Motor • Flexible Adaptation to Various Structural Designs • Compact Size, Light Weight, Easy to Assemble • High Fill Factor • Great for Exoskeleton, Cobot

    $61.9 ~ $76.9

    Buy now
  • RI60 KV120
    RI60 KV120

    RI60

    • High torque density and powerful performance • Low cogging torque for smooth operation • Ultra-compact design saves space • Optional Hall sensor integration • Great for Exoskeleton, Cobot

    $98.9 ~ $113.9

    Buy now
Warm prompt
Warm prompt
Please Sign In
Sign In
Sign Up
Forgot Password?
Warm prompt