1.Select the corresponding firmware from the drop-down list.2. Click "Jump to lAP."3. Click "Upload" and wait for the upgrade progress bar to reach 100%.4. Click "jump to App," wait for 5 seconds, the motor enters the operating mode, and the firmware upda
1.How to connect the V3.0 motor to the R-LINK V3.0;2.How to connect the motor to the upper computer;3.Introduction to the upper computer interface;4.Servo mode control demonstration;5.MIT force control mode demonstration