こんにちはログイン|ユーザー登録
/
SWシリーズ水中推進器は、無人水上・水中ビークル向けに高効率かつ信頼性の高い推進力を提供します。完全密閉のアルミ合金製ハウジングを採用し、優れた耐腐食性、長寿命、メンテナンスフリーを実現。高効率な熱伝導材料による水冷放熱で安定した運転が可能です。最大作業深度は30メートル、推力は7kgfから17kgfまで対応し、ROV、無人艇、サーフボードなど多様な用途に最適です。
$239.9
寸法:Φ100 × 125.5 mm
最大静止推力:7 kgf
連続定格電力:360 W
動作深度:0–30 m
$339.9
寸法:Φ130.6 × 151.5 mm
最大静止推力:12 kgf
連続定格電力:520 W
$469.9
寸法:Φ130.6 × 163.5 mm
最大静的推力:17 kgf
連続定格電力:870 W