CubeMars G30 inrunner Gimbal Motor is designed for low-speed operation, high torque density, and tailored for applications in aerial photography, gimbal stabilizers, autonomous driving, and similar fields.
Key Features:
1. Large Hollow Structure: The motor is designed with a large hollow through-hole for easy integration of electrical slip rings, catering to diverse DIY requirements.
2. Compact and Practical Design: Considering its high-precision application scenarios, the motor is designed to be lightweight, with low rotational inertia, ensuring easy responsiveness.
3. Support for Multiple Control Modes: It supports both speed and position control modes, ensuring accurate control and significantly improving feedback response speed.
CubeMars G30 Motor Specifications:
- Rated Voltage: 12V
- Rated Current: 2.3A
- Rated Torque: 0.08Nm
- Rated Speed: 2200rpm
- Motor Weight: 83g
For more detailed data, you can contact our online advisors.
Application | Gimbal,Radar | Insulation Class | H |
Driving Way | FOC | Insulation High-Voltage | 500V 5mA/2s |
Operation Ambient Temperature | -20℃~50℃ | Insulation Resistance | 500V 10MΩ |
Winding Type | Star | Phase | 3 |
Pole Pairs | 7 |
Electric Parameters | |||
Rated Voltage(V) | 12 | Ke(V/krpm) | 3.73 |
No-Load Speed(rpm) | 3060 | Phase To Phase Resistance(mΩ) | 1530 |
Rated Torque(Nm) | 0.08 | Phase To Phase Inductace(μH) | 330 |
Rated Speed(rpm) | 1990 | Inertia(gc㎡) | 24.2 |
Rated Current(ADC) | 2.13 | Km(Nm/√W) | 0.0307 |
Peak Torque(Nm) | 0.28 | Mechanical Time Constant(ms) | 2.56 |
Peak Current(ADC) | 7.4 | Electrical Time Constant(ms) | 0.22 |
Kv(rpm/V) | 290 | Weight(g) | 41 |
Kt(Nm/A) | 0.038 | Maximum Torque Weight Ratio(Nm/Kg) | 6.83 |