こんにちはログイン|ユーザー登録
/
TW電調シリーズは水中スラスター向けに設計された高性能ESCです。IP67防水構造で過酷な水中環境にも対応し、正逆転両対応で柔軟な設置が可能です。独自開発の始動・方向切替アルゴリズムにより、滑らかで安定した動作を実現。インテリジェントなモーター監視機能が機器の損傷リスクを低減し、長期的な信頼性を確保します。多様なパワー要件に対応し、水中ロボットの性能と安全性を最大限に引き出します。
$219.99
寸法:78 x 30 x 19.9 mm
重量:90.33 g
適用モデル:SW17 / DW20 / DW25
$179.99
寸法:78 × 30 × 19.9 mm
対応モデル:SW7 / SW12 / DW10 / DW15
重量(1台あたり):90.33 g