こんにちはログイン|ユーザー登録
/
CubeMarsのROV推進器は、ROVおよび高性能水中推進システム向けに特別設計されています。強力な推力、高効率、そして過酷な海洋環境下での優れた耐久性を実現します。アルミ合金の精密鋳造と密閉設計により、長寿命・耐腐食・メンテナンスフリーを実現。最大動作深度は350メートル、最大係留推力は7~25kfgをカバーし、深海での探査や検査など多様な作業を確実にサポートします。お客様のご要望に応じたカスタム水中推進ソリューションもご提供可能です。
$469.9
寸法:Φ130.6 × 163.5 mm
最大静的推力:17 kgf
連続定格電力:870 W
動作深度:0–30 m
$339.9
寸法:Φ130.6 × 151.5 mm
最大静止推力:12 kgf
連続定格電力:520 W
$599.9
寸法:Φ152 × 191 mm
最大静止推力:25 kgf
連続定格電力:1315 W
動作深度:0–350 m
$239.9
寸法:Φ100 × 125.5 mm
最大静止推力:7 kgf
連続定格電力:360 W
$210.99
$529.9
最大静止推力:20 kgf
連続定格電力:910 W
$399.9
寸法:Φ130.6 × 174.5 mm
最大静的推力:15 kgf
連続定格電力:750 W
$299.9
寸法:Φ100 × 148 mm
最大静推力:10 kgf
連続定格出力:540 W