こんにちはログイン|ユーザー登録
/
RI封入内転フレームレストルクモーターシリーズは、高性能ロボットや産業オートメーション用途に最適です。コンパクトで軽量な設計と最適化された電磁構造により、トルクと出力密度が25%向上しています。封入(ポッティング)技術により高温耐性と長期安定性を実現し、内蔵のホールセンサーと温度センサーで精密な制御とリアルタイム監視が可能です。外骨格、四足歩行ロボット、ロボット関節など、高効率・高信頼性・柔軟な動力が求められる場面に最適です。
$138.9
モーター寸法:Φ70 × 36.2 mm
スルーホール直径:42 mm
モーター重量:348 g
ピークトルク:3.8 Nm
$147.9
モーター寸法:Φ85 × 32 mm
貫通穴直径:52 mm
モーター重量:411 g
ピークトルク:5 Nm
$199.9
モーター寸法:Φ115 × 42 mm
中空軸径:74 mm
重量:1108 g
最大トルク:16 N·m