こんにちはログイン|ユーザー登録
/
RI内転フレームレスシリーズは、高精度ロボットや産業オートメーション分野向けに設計されており、特に外骨格、四足歩行ロボット、協働ロボットアームに最適です。本シリーズのBLDCモーターは、高トルク密度、低コギングトルク、最大0.01°の高精度制御が特長です。軽量かつコンパクトな設計で、幅と厚みも最適化されており、さまざまな狭小スペースへの柔軟なカスタマイズと取り付けが可能です。
$61.9 ~ $76.9
$98.9 ~ $113.9
モーター寸法:Φ60×23mm
貫通穴径:30mm
モーター重量:155.9g
ピークトルク:1.63Nm
$132.9 ~ $147.9
モーター寸法:Φ85 × 27 mm
貫通穴直径:40.5 mm
モーター重量::411 g
ピークトルク:4.1 Nm
$123.9 ~ $138.9
モーター寸法:Φ76 × 24 mm
貫通穴直径:38 mm
モーター重量:270.4 g
ピークトルク:2.68 Nm
$148.9 ~ $163.9
モーター寸法:Φ104 × 26 mm
貫通穴直径:45 mm
モーター重量:500 g
ピークトルク:4.95 Nm
$51.9
寸法:Ø38 × 14 mm
中空軸径:Ø17 mm
重量:40 g
ピークトルク:230 mN·m
$42.9
外形寸法:Ø25 × 14.5 mm
貫通穴径:Ø11.6 mm
重量:20 g
ピークトルク:72 mN・m