こんにちはログイン|ユーザー登録
/
CubeMarsの巡回AGV用モーターは、車輪型ロボットや巡回AGV向けに特別設計されています。本製品は高いラジアル荷重能力(定格18kg~50kg)、定格トルク3~18Nm、定格電圧24/48V、重量460g~1060gを備え、堅牢で耐久性に優れ、さまざまな過酷な環境下でも安定して動作します。先進の2+5PINセーフティコネクタを採用し、長寿命・簡単な統合・メンテナンス性を実現。お客様の巡回AGVのニーズに合わせたカスタムモーターソリューションもご提案可能です。
$448.9
モーター寸法:Ф79*67mm
モーター重量:750g
ピークトルク:72Nm
無負荷速度:98rpm
$798.9
モーター寸法:∅100*70mm
モーター重量:1060g
ピークトルク:53Nm
無負荷速度:320rpm
$298.9
モーター寸法:∅80*51.2mm
モーター重量:460g
ピークトルク:9Nm
無負荷回転数:640rpm