Hello!Please LoginSign In|Sign Up
/
$39.9
• For AK motors only(AK60-6 V1.1 only)• MIT or Servo control way• Support for Current, Speed, Position single loop or Position Speed multi-loop• 4-6S driver
$79.9
• For AK motors only(Exept AK60-6)• MIT or Servo control way• Support for Current, Speed, Position single loop or Position Speed multi-loop• 6-12S driver
$129.9
• 48V Robotic Dynamic-KV100
• Large Torque• Highly Integrated• Applied to Exoskeleton, Quadruped Robotic Dog• UART CAN Interface
$479.9 ~ $579.9
• 48V Joint & AGV Motor -KV60
• Highly integrated, driver to be choice• MIT and Servo control mode• Input & Output encoder• Long life time• Rated 10Nm• Joint motor for Legged Robot, Exoskeleton & Arm• AGV
$469.9 ~ $569.9
• 6-12S Legged Robot Power-KV80
• Highly Integrated with encoder and driver• Rated Torque 48Nm• Peak Torque 120Nm• MIT control mode
$889.9 ~ $989.9
• 48V Exoskeleton Robot Dynamic-KV100
• 24V 48V Robotic Dog Power-KV100
• High Torque Module• Highly Integrated• Applied to Exoskeleton, Quadruped Robotic Dog• UART CAN Interface
$398.9 ~ $498.9
• 6-8S MIT Power
• Highly integrated• MIT power and servo control modes• Input & output dual encoders• Rated torque 18Nm• Peak torque 48Nm• Max speed 26rad/s
$698.9 ~ $798.9
• 24V Exoskeleton Module-KV80
• Small and easy to control• Highly Integrated with encoder and driver• Professionally applied for Exoskeleton
$298.9